E2EQ-X15B1T30-M1
Proximity sensor, inductive, Fluororesin coating (base material: brass), M30, shielded, 15 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Specifications
Features | Fluoroplastic coating |
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 15 mm |
Overall length | 58 mm |
Thread length | 39 mm |
Material housing | Brass, PTFE coated |
Output type | IO-Link, PNP |
Operation mode | NO/NC switching |
Connection method | Connector M12 |
Cable specifications | - |
IO-Link baud rate | COM3 (230.4 kbps) |
Degree of protection (IP) | IP67/IP69K |