E2EQ-X15C130 2M
Proximity sensor, inductive, Fluororesin coating (base material: brass), M30, shielded, 15 mm, DC, 3-wire, NPN NO, 2 m cable
Specifications
Features | Fluoroplastic coating |
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 15 mm |
Overall length | 60 mm |
Thread length | 39 mm |
Material housing | Brass, PTFE coated |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
Degree of protection (IP) | IP67/IP67G/IP69K |