Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EQ-X7D212-M1TGJ 0.3M

Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 0.3 m pig-tail, DC 2-wire

Specifications

Features Fluoroplastic coating
Size M12
Mounting type Flush
Sensing distance 7 mm
Overall length of sensor 47 mm
Thread length 32 mm
Material housing Brass, PTFE coated
Output type 2-wire
Operation mode NC
Connection method M12 pigtail Smartclick connector
Cable specifications PVC (oil-resistant)
Cable length 0.3 m

Downloads