E2EQ-X11D118 2M
Proximity sensor, inductive, brass-nickel, Spatter-coating, M18, shielded, 11 mm, NO, 2 m cable, DC 2-wire
Specifications
Features | Fluoroplastic coating |
Size | M18 |
Mounting type | Flush |
Sensing distance | 11 mm |
Overall length | 55 mm |
Thread length | 37 mm |
Material housing | Brass, PTFE coated |
Output type | 2-wire |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant reinforced) |
Cable length | 2 m |