Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2EQ-X12C118 2M

Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 12 mm, DC, 3-wire, NPN NO, 2 m cable

Specifications

Features Fluoroplastic coating
Size M18
Mounting type Quasi-flush
Sensing distance 12 mm
Overall length of sensor 55.3 mm
Thread length 34 mm
Material housing Brass, PTFE coated
Output type NPN
Operation mode NO
Connection method Cable
Cable specifications PVC (oil-resistant)
Cable length 2 m
Degree of protection (IP) IP67/IP67G/IP69K

Downloads