E2EQ-X8B1T18 2M
Proximity sensor, inductive, Fluororesin coating (base material: brass), M18, shielded, 8 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Specifications
Features | Fluoroplastic coating |
Size | M18 |
Mounting type | Quasi-flush |
Sensing distance | 8 mm |
Overall length of sensor | 55.3 mm |
Thread length | 34 mm |
Material housing | Brass, PTFE coated |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Cable |
Cable specifications | PVC (oil-resistant) |
Cable length | 2 m |
IO-Link baud rate | COM3 (230.4 kbps) |
Degree of protection (IP) | IP67/IP67G/IP69K |