E2EQ-X3D28-M1TGJ 0.3M
Proximity sensor, inductive, brass-nickel, Spatter-coating, M8, shielded, 3 mm, NC, 0.3 m pig-tail, DC 2-wire
Specifications
Features | Fluoroplastic coating |
Size | M8 |
Mounting type | Flush |
Sensing distance | 3 mm |
Overall length of sensor | 38 mm |
Thread length | 25 mm |
Material housing | Brass, PTFE coated |
Output type | 2-wire |
Operation mode | NC |
Connection method | M12 pigtail Smartclick connector |
Cable specifications | PVC (oil-resistant) |
Cable length | 0.3 m |
Degree of protection (IP) | IP67/IP67G/IP69K |