E2EQ-X7D212 2M
Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 2 m cable, DC 2-wire
Specifications
Features | Fluoroplastic coating |
Size | M12 |
Mounting type | Flush |
Sensing distance | 7 mm |
Overall length of sensor | 47 mm |
Thread length | 32 mm |
Material housing | Brass, PTFE coated |
Output type | 2-wire |
Operation mode | NC |
Connection method | Cable |
Cable specifications | PVC (oil-resistant reinforced) |
Cable length | 2 m |
Degree of protection (IP) | IP67/IP67G/IP69K |