E2EQ-X4C112-M1
Proximity sensor, inductive, Fluororesin coating (base material: brass), M12, shielded, 4 mm, DC, 3-wire, NPN NO, M12 connector
Specifications
Features | Fluoroplastic coating |
Size | M12 |
Mounting type | Quasi-flush |
Sensing distance | 4 mm |
Overall length | 48 mm |
Thread length | 29 mm |
Material housing | Brass, PTFE coated |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Cable specifications | - |
Degree of protection (IP) | IP67/IP69K |