E2EQ-X7D212-M1TGJ-T 0.3M
Proximity sensor, inductive, brass-nickel, Spatter-coating, M12, shielded, 7 mm, NC, 0.3 m pig-tail, DC 2-wire, no polarity
Specifications
Features | Fluoroplastic coating |
Size | M12 |
Mounting type | Flush |
Sensing distance | 7 mm |
Overall length of sensor | 47 mm |
Thread length | 32 mm |
Material housing | Brass, PTFE coated |
Output type | 2-wire |
Operation mode | NC |
Connection method | M12 pigtail Smartclick connector |
Cable specifications | PVC (oil-resistant) |
Cable length | 0.3 m |