µPROX E2E
Small diameter proximity sensors for high precision detection
Omron's latest inductive technology has now been applied to a new range of small diameter inductive sensors. The new µPROX E2E provides precision detection and allows installation in even the most confined spaces. The portfolio has been extended to include non-shielded types and versions with pig-tail connector leads.
- Miniature size: 3, 4, 6.5 mm and M4, M5 diameters
- High frequency of 5 kHz: suitable for high-speed counting
- All sizes are also available as non-shielded types
- IP67 water ingress protection
- Highly visible indicators for easy operation confirmation
Specifications & ordering info
| Product | Size | Mounting type | Sensing distance | Output type | Operation mode | Connection method | Material housing | Cable specifications | Cable length | Overall length of sensor | Thread length | Features | Degree of protection (IP) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
dia 3 mm | Non-flush | 2 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 33 mm | IP67 | Proximity sensor, inductive, Dia 3mm, Non-Shielded, 2mm, DC, 3-wire, PW, PNP NO |
|
||
|
|
dia 3 mm | Flush | 0.8 mm | PNP | NO | Connector M8 - 3 pin | Stainless steel | PVC (oil-resistant) | 0.3 m | 27 mm | 18 mm | IP67 | Proximity sensor, inductive, Dia 3mm, Shielded, 0.8mm, DC, 3-wire, Pig-Tail, PNP NO |
|
|
|
|
dia 3 mm | Flush | 0.8 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 27 mm | 18 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 3mm, Shielded, 0.8mm, DC, 3-wire, PW, PNP NO, 2m cable |
|
|
|
dia 3 mm | Flush | 0.8 mm | NPN | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 27 mm | 18 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 3mm, Shielded, 0.8mm, DC, 3-wire, PW, NPN NO, 2m cable |
|
|
|
dia 4 mm | Non-flush | 3 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 31 mm | 18.4 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 4mm, Non-Shielded, 3mm, DC, 3-wire, PW, PNP NO, 2m cable |
|
|
|
dia 4 mm | Flush | 1.2 mm | PNP | NO | Connector M8 - 3 pin | Stainless steel | PVC (oil-resistant) | 0.3 m | 25 mm | 18.5 mm | IP67 | Proximity sensor, inductive, Dia 4mm, Shielded, 1.2mm, DC, 3-wire, Pig-Tail, PNP NO |
|
|
|
|
dia 4 mm | Flush | 1.2 mm | PNP | NO | Connector M8 - 3 pin | Stainless steel | - | 40 mm | 18.5 mm | IP67 | Proximity sensor, inductive, Dia 4 mm, shielded, 1.2 mm, DC, 3-wire, PNP NO, M8 connector 3 pins |
|
||
|
|
dia 4 mm | Flush | 1.2 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 25 mm | 18.5 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 4 mm, Shielded, 1.2 mm, DC, 3-wire, PNP NO, 2 m cable |
|
|
|
dia 4 mm | Flush | 1.2 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 5 m | 25 mm | IP67 | Proximity sensor, inductive, Dia 4mm, Shielded, 1.2mm, DC, 3-wire, PW 5m, PNP NO |
|
||
|
|
dia 4 mm | Flush | 1.2 mm | PNP | NC | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 25 mm | IP67 | Proximity sensor, inductive, Dia 4 mm, shielded, 1.2 mm, DC, 3-wire, PNP NC, 2 m cable |
|
||
|
|
dia 4 mm | Flush | 1.2 mm | NPN | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 25 mm | 18.5 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 4mm, Shielded, 1.2mm, DC, 3-wire, PW, NPN NO, 2m cable |
|
|
|
dia 5.4 mm | Flush | 1 mm | PNP | NO | Cable | Brass | PVC (oil-resistant) | 2 m | 25 mm | 18.5 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 5.4 mm, Shielded, 1.0 mm, DC, 3-wire, PW 2M, PNP NO |
|
|
|
dia 5.4 mm | Flush | 1 mm | NPN | NO | Cable | Brass | PVC (oil-resistant) | 2 m | 25 mm | 18.5 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 5.4 mm, Shielded, 1.0 mm, DC, 3-wire, PW 2M, NPN NO |
|
|
|
dia 6.5 mm | Non-flush | 4 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 36 mm | IP67 | Proximity sensor, inductive, Dia 6.5mm, Non-Shielded, 4mm, DC, 3-wire, PW, PNP NO |
|
||
|
|
dia 6.5 mm | Non-flush | 4 mm | NPN | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 36 mm | Flexible cable | IP67 | Proximity sensor, inductive, Dia 6.5 mm, Non-Shielded, 4 mm, DC, 3-wire, PW, NPN NO, 2 m prewired robotic cable |
|
|
|
|
dia 6.5 mm | Flush | 2 mm | PNP | NO | Connector M8 - 3 pin | Stainless steel | - | 44 mm | 24.1 mm | IP67 | Proximity sensor, inductive, Dia 6.5mm, shielded, 2 mm, DC, 3-wire, PNP NO, M8 connector 3 pins |
|
||
|
|
dia 6.5 mm | Flush | 2 mm | NPN | NO | Connector M8 - 3 pin | Stainless steel | - | 44 mm | IP67 | Proximity sensor, inductive, Dia 6.5mm, shielded, 2 mm, DC, 3-wire, NPN NO, M8 connector 3 pins |
|
|||
|
|
dia 6.5 mm | Flush | 2 mm | PNP | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 36 mm | 24.1 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 6.5 mm, shielded, 2 mm, DC, 3-wire, PNP NO, 2m cable |
|
|
|
dia 6.5 mm | Flush | 2 mm | NPN | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 36 mm | 24.1 mm | Oil-resistant | IP67 | Proximity sensor, inductive, Dia 6.5 mm, shielded, 2 mm, DC, 3-wire, NPN NO, 2m prewired |
|
|
|
dia 6.5 mm | Flush | 2 mm | NPN | NO | Cable | Stainless steel | PVC (oil-resistant) | 2 m | 36 mm | Flexible cable | IP67 | Proximity sensor, inductive, Dia 6.5 mm, Shielded, 2 mm, DC, 3-wire, PW, NPN NO, 2 m prewired robotic cable |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts µPROX E2E
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for µPROX E2E
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Technical information

