
E2V-X
Ferrous and Non-Ferrous Cylindrical Proximity Sensor
The E2V-X provides long-distance detection of aluminum or iron, while mounted flush in metal.
- Highly visible indicator
- DC 3-wire proximity sensors: M12, M18, M30
- Standard and Long-distance detection in pre-wired or connector models
- Nickel-plated brass housing
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact me E2V-X

Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for E2V-X
By completing this form you can request a quotation. Your personal details will be handled confidentially.

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadSpecifications & ordering info
Specifications

Ordering info

Features
Aluminum Detection Distance
![e2v-x[] fe 113-107837 prod](https://assets.omron.eu/images/e2v-x%5B%5D_fe_113-107837_prod.jpg)
1.5 to 2 Times Previous Models
Immunity against aluminum chips has enabled achieving long-distance detection of aluminum workpieces. The same detection has also been achieved for iron, allowing the E2V-X[] to be separated from workpieces made of either metal farther than any other Proximity Sensor.
Note:*In-house comparison of M18 Shielded Long-distance Models
Detection Made Visible
![e2v-x[] fe 213-107839 prod](https://assets.omron.eu/images/e2v-x%5B%5D_fe_213-107839_prod.jpg)
An operation indicator that is visible from any direction is provided as a standard feature. This indicator flashes under unstable conditions for easy installation condition verification at a glance.
Embeddable in Metal
![e2v-x[] fe 313-107841 prod](https://assets.omron.eu/images/e2v-x%5B%5D_fe_313-107841_prod.jpg)
The first Long-distance Sensor that is shielded. Possible to be completely embedded in metal.