E2EW-X10C218 2M
Proximity sensor, inductive, full metal stainless steel 303 M18, shielded, 10 mm, DC, 3-wire, NPN NC, 2 m cable
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | NPN |
Operation mode | NC |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 41.5 mm |
Thread length | 30 mm |
Features | Metal sensing face |
Degree of protection (IP) | IP67 |