Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | NPN |
Operation mode | NC |
Connection method | M12 pigtail Smartclick connector |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 0.3 m |
Overall length of sensor | 41.9 mm |
Thread length | 30.3 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |