E2EW-QX22C130-M1TJ 0.3M
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M30, shielded, 22 mm, DC, 3-wire, NPN NO, M12 pigtail Smartclick connector, 0.3 m
Specifications
Size | M30 |
Mounting type | Quasi-flush |
Sensing distance | 22 mm |
Output type | NPN |
Operation mode | NO |
Connection method | M12 pigtail Smartclick connector |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 0.3 m |
Overall length of sensor | 41.5 mm |
Thread length | 30 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |