E2EW-QX12C118 2M
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 12 mm, DC, 3-wire, NPN NO, 2 m cable
Specifications
Size | M18 |
Mounting type | Quasi-flush |
Sensing distance | 12 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 41.5 mm |
Thread length | 30 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |