E2EW-QX6B1T12 2M
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M12, shielded, 6 mm, DC, 3-wire, PNP NO, IO-Link COM3, 2 m cable
Specifications
Size | M12 |
Mounting type | Flush |
Sensing distance | 6 mm |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
IO-Link baud rate | COM3 (230.4 kbps) |
Overall length of sensor | 41.5 mm |
Thread length | 30 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |