E2EW-QX20B230-M1
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M30, shielded, 20 mm, DC, 3-wire, PNP NC, M12 connector
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 20 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length of sensor | 54.4 mm |
Thread length | 28 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |