Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
E2FM-X1R5C1 2M

Proximity sensor, inductive, stainless steel face & body, long body, M8, shielded, 1.5mm, DC, 3-wire, NPN-NO, 2 m cable

The production of this product is planned to end on 2026-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Size M8
Mounting type Flush
Sensing distance 1.5 mm
Output type NPN
Operation mode NO
Connection method Cable
Material housing Stainless steel
Cable specifications PVC
Cable length 2 m
Overall length of sensor 49 mm
Thread length 25 mm
Features Metal sensing face
Degree of protection (IP) IP67

Downloads