E2EW-QX5B118 2M
Proximity sensor, inductive, fluororesin coating (base material: SUS 303) M18, shielded, 5 mm, DC, 3-wire, PNP NO, 2 m cable
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Stainless steel |
Cable specifications | PVC |
Cable length | 2 m |
Overall length | 41.9 mm |
Thread length | 30.4 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |