E2EW-QX10B1T18-M1
Proximity sensor, inductive, fluororesin coating (base material: SUS 303), M18, shielded, 10 mm, DC, 3-wire, PNP NO, IO-Link COM3, M12 connector
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | IO-Link, PNP |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
IO-Link baud rate | COM3 (230.4 kbps) |
Overall length of sensor | 54.4 mm |
Thread length | 28 mm |
Features | Fluoroplastic coating, Metal sensing face |
Degree of protection (IP) | IP67 |