E2EW-X10C118-M1
Proximity sensor, inductive, full metal stainless steel 303, M18, shielded, 10 mm, DC, 3-wire, NPN NO, M12 connector
Specifications
Size | M18 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M12 |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 54.4 mm |
Thread length | 28 mm |
Features | Metal sensing face |
Degree of protection (IP) | IP67 |