Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
E2FM-X1R5C1-M1

Proximity sensor, inductive, stainless steel face & body, long body, M8, shielded, 1.5mm, DC, 3-wire, NPN-NO, M12 plug-in

The production of this product is planned to end on 2026-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Size M8
Mounting type Flush
Sensing distance 1.5 mm
Output type NPN
Operation mode NO
Connection method Connector M12
Material housing Stainless steel
Cable specifications -
Overall length of sensor 53 mm
Thread length 25 mm
Features Metal sensing face
Degree of protection (IP) IP67

Downloads