Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to E2FQ

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2FQ

E2FQ

Chemical resistant inductive sensor in cylindrical PTFE housing

The E2FQ features a full-body fluoro plastic housing for chemical resistance (e.g. against cleaning agents used in the semiconductor industry).

  • Full body fluoro plastic housing for chemical resistance
  • DC 2-wire and DC 3-wire models

Specifications & ordering info

Product Size Mounting type Sensing distance Output type Operation mode Connection method Material housing Cable specifications Cable length Overall length of sensor Thread length Description
Proximity sensor, inductive, PTFE body, short, M30, shielded, 10 mm, DC, PNP NO, 2 m cable
Proximity sensor, inductive, PTFE body, short, M12, shielded, 2 mm, 3-wire DC, PNP-NO, 2 m cable
Proximity sensor, inductive, PTFE body, short, M18, shielded, 5mm, 3-wire DC, PNP-NO, 2 m cable
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts E2FQ

e2fq prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for E2FQ

By completing this form you can request a quotation. Your personal details will be handled confidentially.

e2fq prod

Personal details

E2FQ

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Performance comparison

Environmental resistance

Chemical resistance

Issue: Detergents and chemicals used for cleaning or during the manufacturing process may severely damage (corrode) the housings or sensing face of sensors. But apart from these consciously used chemicals, accidentally applied liquids (soft drinks with low pH values or sweat) can unintentionally damage the sensors

Solutions
* Market standard: basic splash water protection for dry and protected machine environment.
** Tested enhanced high pressure water and saltwater spray protection with our E2A for open factory environment with occasional touching (sweat), cleaning or accidental liquid contact. The optional stainless steel housings may provide additional protection.
*** High and highest chemical resistance with our E2EH and E2FQ for frequent cleaning or intense and continuous chemical liquid contact.

Extreme temperatures

Issue: Continuously high or low temperatures exceeding the rated specifications quickly damage standard sensors. Suitable materials and/or product design are required for these applications.
Solutions:
* Market standard: normal ambient temperatures for operation and storage for standard factory environments.
** Specified extended operating temperature range down to -40°C with our E2A for machine operation in lower temperatures.
*** High temperature resistance up to 200°C with our E2EH and E2C for applications with high continuous temperatures.

Technical information

technical info 01 prod
technical info 02 prod