E2FQ-X10F1
Proximity sensor, inductive, PTFE body, short, M30, shielded, 10 mm, DC, PNP NO, 2 m cable
Specifications
Size | M30 |
Mounting type | Flush |
Sensing distance | 10 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | PTFE |
Cable specifications | PVC |
Cable length | 2 m |
Overall length of sensor | 57 mm |
Thread length | 38 mm |