Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to TM S

A confirmation email has been sent to

Continue to page

Please or register to download this document

TM S

TM S

Next generation of collaborative robots with advanced hardware options and expanded safety features

The OMRON TM S series collaborative robots are designed to increase safety of robot operations in proximity with humans and automating repetitive tasks. The next generation of OMRON cobots offer an easy-to-use programming interface, enabling engineers of all skillsets to successfully develop robotic solutions. The built-in vision system and calibration tool will relocate the cobot to different workplaces in addition to the usual vision tools for pick and place, machine tending, material handling, palletizing, and many other applications.

  • Fast and simple programming
  • Built-in intelligent vision
  • This product complies with the combined scope of ISO 10218-1:2011 and ISO/TS-15066
  • Fast changeover using TMvision and Landmark
  • Advanced collaborative control
  • External Camera Support: Optional software to support 2 additional GigE vision cameras

Features

A wide range of payload options from 5 kg up to 25 kg
The joint speed J6 increased from 225 °/s to 450°/s; Faster or equivalent J1 - J5
Available in 700, 900, 1100, 1300 and 1902mm reach lengths
31 Safety features; PLD Cat.3, TUV Nord certified CE SGS certified UL/CSA
Maximum 70% improvement of repeatability to 0.03 mm*

Safety & Certification

Newly added safety functions provides for a wide variety of safety devices/switch configurations without the need for an additional safety controller.

Certifications:

  • ISO 13849-1, Cat.3, PL d
  • ISO 10218-1:2011
  • UL & CSA Safety Certification

Protections:

  • IP54 rating for Robot Arm, AC control box, Robot Stick and TM screen.
  • ISO Class 3 for the Cleanroom
  • Enhanced oil resistant covers for joints

Easy of use – Hand Guidance

Improved hand guidance and next-generation teach pendant make programming the OMRON S Series easier than ever.

 

The new Robot Stick is designed to convert an OMRON TM Screen to a teaching pendant.

  • Operate, control, and program the cobot using a touch screen
  • No wiring or additional chip installation required
  • OMRON TM Pen comes standard with the OMRON TM S Series Cobots

Easy of use - Programming

The OMRON S series collaborative robots are easy to use and can be programmed using a variety of methods, including hand guidance, flow-chart programming or manual scripting.

Graphical Programming

Our innovative programming allows users to automate a task with flowbased software, creating full workflows with a click-and-drag method in TMFlow. Via Operator Platform, building an application software layout is very intuitive by drag and drop visual elements, no need for trial and error via complex coding.

Omron Next Generation Cobot – Script Programming

The script programming method in both Project and Mode, will be available for S. The Script language may enable the advanced users to program Cobot projects more concise and organized.

Built-In Vision System

The integrated vision system is the biggest advantage of OMRON TM cobots. It is designed for industrial grade pattern recognition, object positioning, and feature identification. Users can set up vision tasks for immediate deployment without going through complex steps if integrating external cameras or lighting equipment.

TMSimulator

The new OMRON TMSimulator lets users test and verify proper operation by developing, editing and running programs offline. By building programs offline, users can develop new processes without having to take a robot out of production.

The onscreen display includes a virtual robot stick so users can control the robot just as they would control a physical robot. In addition to the standard robot control buttons, the virtual robot stick has buttons for RESET, Point, and Gripper.

The TMSimulator can test Listen Node and Network Node communications. Modbus, Ethernet Slave, and serial configurations can also be tested.

Target

Target Industries

OMRON TM Collaborative Robots are designed for a wide variety of applications in a number of industries. 

Target Applications

Models

Models

robot arm tm5s series a 190x232 prod

TM5S

  • Reach (mm): 900
  • Maximum payload (kg): 5
  • Maximum speed (m/s): 1.4

robot tm7s series 190x232 prod

TM7S

  • Reach (mm): 700
  • Maximum payload (kg): 7
  • Maximum speed (m/s): 1.1

robot arm tm12s series a 190x232 prod

TM12S

  • Reach (mm): 1300
  • Maximum payload (kg): 12
  • Maximum speed (m/s): 1.3

robot tm14s series 190x232 prod

TM14S

  • Reach (mm): 1100
  • Maximum payload (kg): 14
  • Maximum speed (m/s): 1.1

cobot tm-25s 190x232 sol

TM25S

  • Reach (mm): 1902
  • Maximum payload (kg): 25
  • Maximum speed (m/s): 2.1

Specifications & ordering info

Product Hardware version Payload Reach Power supply type Vision EtherCAT communication EtherNet/IP communication PROFINET communication SEMI S2 certified Cable length Food grade grease SIL according to IEC 61508 Performance level according to EN ISO 13849-1 Description
Bundle, Cobot, TM5S, HW5.0
Bundle, Cobot, TM5S, 12 m cable, HW5.0
Bundle, Cobot, TM5S, HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S, 12 m cable, HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S-X (model without camera), HW5.0
Bundle, Cobot, TM5S-X (model without camera), 12 m cable, HW5.0
Bundle, Cobot, TM5S-X (model without camera), HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S-X (model without camera), 12 m cable, HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S-M, HW5.0
Bundle, Cobot, TM5S-M, 3 m cable, HW5.0
Bundle, Cobot, TM5S-M, HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S-M, 3 m cable, HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S-MX (model without camera), HW5.0
Bundle, Cobot, TM5S-MX (model without camera), 3 m cable, HW5.0
Bundle, Cobot, TM5S-MX (model without camera), HW5.0, PROFINET, EtherNet/IP & EtherCAT
Bundle, Cobot, TM5S-MX (model without camera), 3 m cable, HW5.0, PROFINET, EtherNet/IP & EtherCAT
Cobot Bundle, TM5S-NM, Fieldbus, HW5.0
Cobot Bundle, TM5S-NM, 3 m cable, Fieldbus, HW5.0
Cobot Bundle, TM5S-NMX, Fieldbus, HW5.0
Cobot Bundle, TM5S-NMX, 3 m cable, Fieldbus, HW5.0
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

We’re Here to Help

Got a question? Our specialists are ready to assist you every step of the way.

Get professional advice
Ask Our Experts

Contact Our Experts TM S

robot arm tm s series 1350x900 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for TM S

By completing this form you can request a quotation. Your personal details will be handled confidentially.

robot arm tm s series 1350x900 prod

Personal details

TM S
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
Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads

download
Panasonic CR-series button cells Battery Safety Datasheet
en PDF 334 KB
o

Please or register to view this content

download
TM Cobot TM S Series Compatible Plug and Play Kits Datasheet
en PDF 789 KB
o

Please or register to view this content

download
TM Collaborative Robot S Series Safety Manual
en PDF 2.35 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series TM25S Hardware Installation Manual
en PDF 6.7 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: TM12S and TM14S Hardware Installation Manual
en PDF 5.7 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: TM5S and TM7S Hardware Installation Manual
en PDF 5.69 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: Touch Screen Users Manual
en PDF 1.41 MB
o

Please or register to view this content

download
TM Cobot TM S Series Compatible Plug and Play Kits Datasheet
en PDF 789 KB
o

Please or register to view this content

download
TM S-series Collaborative Robot Datasheet
en PDF 3.8 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series Safety Manual
en PDF 2.35 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series TM25S Hardware Installation Manual
en PDF 6.7 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: TM12S and TM14S Hardware Installation Manual
en PDF 5.7 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: TM5S and TM7S Hardware Installation Manual
en PDF 5.69 MB
o

Please or register to view this content

download
TM Collaborative Robot S Series: Touch Screen Users Manual
en PDF 1.41 MB
o

Please or register to view this content

download
TM Collaborative Robot: Software Manual TMFlow Version 2 Operation Manual
en PDF 18.8 MB
o

Please or register to view this content

download
TM Collaborative Robot: TMscript Language Manual Users Manual
en PDF 5.09 MB
o

Please or register to view this content

download
Panasonic CR-series button cells Battery Safety Datasheet
en PDF 334 KB
o

Please or register to view this content

download
TM Flow Installation - Version 2.18.3300 Software
en ZIP 1.68 GB
o

Please or register to view this content

download
TMflow 2.22.4200 Software
en ZIP 1.62 GB
o

Please or register to view this content