Specifications
| Size | M4 |
| Mounting type | Non-flush |
| Sensing distance | 2 mm |
| Output type | PNP |
| Operation mode | NO |
| Connection method | Cable |
| Material housing | Stainless steel |
| Cable specifications | PVC (oil-resistant) |
| Cable length | 2 m |
| Overall length of sensor | 33 mm |
| Thread length | 14 mm |
| Features | Oil-resistant |
| Degree of protection (IP) | IP67 |