Specifications
| Size | dia 5.4 mm |
| Mounting type | Flush |
| Sensing distance | 1 mm |
| Output type | NPN |
| Operation mode | NO |
| Connection method | Cable |
| Material housing | Brass |
| Cable specifications | PVC (oil-resistant) |
| Cable length | 2 m |
| Overall length of sensor | 25 mm |
| Thread length | 18.5 mm |
| Features | Oil-resistant |
| Degree of protection (IP) | IP67 |