E2S-W25 5M
Miniature rectangular Inductive, front face sensing, unshielded, 2.5 mm, PNP, NO, 5 m cable
Specifications
Size | 8 x 8 x 23 mm |
Mounting type | Non-flush |
Sensing distance | 2.5 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Cable |
Material housing | Polyacrylate |
Cable specifications | PVC |
Cable length | 5 m |
Overall length | 23 mm |