G3PE-545B-3N 12-24VDC
Solid state relay, 3-pole, DIN-track mounting, 45 A, 528 VAC max
Specifications
Application | ON/OFF control |
Number of phases | 3 |
Number of poles | 3 |
Mounting method | DIN rail/screw |
Terminal | Screw |
Complete with socket | |
LED indicator | |
Rated operational voltage, AC | 200-480 V |
Operating voltage range, AC | 180-528 V |
Rated operation current Ie at AC-1 | 45 A |
Permissible I²t value | 1260 A²s |
Applicable heater capacity (AC1: resistive load) | 37.4 kW |
Product Height (unpacked) | 140 mm |
Product Width (unpacked) | 110 mm |
Product Depth (unpacked) | 155 mm |
Supply voltage DC | 12-24 V |
Control current max. | 10 mA |
Must operate voltage max. | 9.6 V |
Must release voltage min. | 1 V |
Maximum operating temperature | 80 °C |
Minimum operating temperature | -30 °C |
Isolation | Phototriac |