G3PJ
Solid state relays for heaters
Single-phase SSR for low heat generation enables carrying 25 A (G3PJ-_25B(-PU)) even for close mounting of three SSRs to contribute to downsizing of control panels. Models available with push-in plus input terminals.
- SCCR of 10 kA (UL 508)
- Surge pass protection improves surge dielectric strength for output currents
- Both push-in plus and screw terminal input terminals available
- Mount to DIN Track or with screws
- RoHS compliant
Specifications & ordering info
| Product | Application | Number of phases | Number of poles | Mounting method | Terminal type | Complete with socket | LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operation current Ie at AC-1 | Rated load current Close mounting | Permissible I²t value | Product Height (unpacked) | Product Width (unpacked) | Product Depth (unpacked) | Supply voltage DC | Control current max. | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Communication port(s) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 24-240 V | 19-264 V | 18 A | 15 A | 260 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 18A, 24-240V AC, with heat sink, DIN rail mount, input voltage 12-24V DC |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Push-in, Screw | No | Yes | 24-240 V | 19-264 V | 18 A | 15 A | 260 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 15A, 24-240V AC, with heat sink, DIN rail mount, input voltage 12-24V DC with Push-in terminal |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 24-240 V | 19-264 V | 27 A | 25 A | 1260 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 27A, 24-240V AC, with heat sink, DIN rail mount, input voltage 12-24V DC |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Push-in, Screw | No | Yes | 24-240 V | 19-264 V | 27 A | 25 A | 1260 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 27A, 24-240 VAC, with heat sink, DIN rail mount, input voltage 12-24V DC with Push-in terminals |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-480 V | 75-528 V | 23 A | 15 A | 1350 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 23A, 100-480V AC, with heat sink, DIN rail mount, input voltage 12-24V DC |
|
|
|
Power control | 1 | 1 | DIN rail/screw | Push-in, Screw | No | Yes | 100-480 V | 75-528 V | 23 A | 15 A | 1350 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid-state relay, 1 phase, 23A, 100-480V AC, with heat sink, DIN rail mount, input voltage 12-24V DC with Push-in terminals |
|
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Screw | No | Yes | 100-480 V | 75-528 V | 27 A | 25 A | 6600 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 27A, 100-480 VAC, with heat sink, DIN rail mount, input voltage 12-24V DC |
|
|
|
ON/OFF control | 1 | 1 | DIN rail/screw | Push-in, Screw | No | Yes | 100-480 V | 75-528 V | 27 A | 25 A | 6600 A²s | 100 mm | 22.5 mm | 100 mm | 12-24 V | 7 mA | 9.6 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | None | Solid-state relay, 1 phase, 27A, 100-480V AC, with heat sink, DIN rail mount, input voltage 12-24V DC with Push-in terminals |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G3PJ
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G3PJ
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]