Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to G3PW

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3PW

G3PW

Thyristor-type single-phase power controller that enables precise temperature control

Compact and the possibility for side-by-side mounting for multiple units are the basics for this new generation of power controllers. Proces value can be easily monitored via the 7-segment display on the front panel.

  • Precise heater burnout detection
  • Phase control or optimum cycle control
  • RS-485 communications to set manipulated variables and monitor load current
  • Total runtime monitoring
  • Application with various loads: constant load resistance, variable load resistance

Specifications & ordering info

Ordering information

Applicable output load

Type

Contact terminal block

Heater burnout detection

Communications

Order code

100 to 240 VAC

20 A

Standard

Screwless clamp terminal block

No

No

G3PW-A220EU-C

45 A

G3PW-A245EU-C

60 A

G3PW-A260EU-C

20 A

Constant current

Yes

Yes

G3PW-A220EC-C-FLK

45 A

G3PW-A245EC-C-FLK

60 A

G3PW-A260EC-C-FLK

20 A

Standard

Terminal block with small slotted screws

No

No

G3PW-A220EU-S

45 A

G3PW-A245EU-S

60 A

G3PW-A260EU-S

20 A

Constant current

Yes

Yes

G3PW-A220EC-S-FLK

45 A

G3PW-A245EC-S-FLK

60 A

G3PW-A260EC-S-FLK

Accessories (Order separately)

Name

Resistive value

Display

Order code

External Variable Resistor

2 kΩ

202

G32X-V2K

Specifications

Order code

Standard Models

Constant-current Models

G3PW-A2__EU-_

G3PW-A2__EC-__-FLK

Control method

Analog input: Phase control or optimum cycle control

Voltage ON/OFF input: ON/OFF control

Maximum load capacity

Phase control: Linear (resistive) load, transformer primary-side control (flux density: 1.25 T max.)

Optimum cycle control: Linear (resistive) load (Transformer primaryside control is not supported.)

Output mode

Analog input

Phase control

Proportional to phase angle (same as G3PX), proportional to square voltage, proportional to voltage

Proportional to phase angle (same as G3PX), proportional to square voltage, proportional to voltage, constant-current control

Optimum cycle control

Optimum cycle control (Output is switched to 100% or 0% each half cycle.)

Voltage ON/OFF input

ON/OFF control

Proportional to voltage control

 

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts G3PW

g3pw prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for G3PW

By completing this form you can request a quotation. Your personal details will be handled confidentially.

g3pw prod

Personal details

G3PW

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation