G3RV-ST
Industrial 6 mm “slim” SSR
As well as being slim and thus saving panel space, G3RV relays are very strong, have a large contact area and non-bendable pins. Power switching in G3RV relays with DC outputs is managed by a MOSFET in the output, which has ideal heat dissipation characteristics. Moreoverthe new in the family is the “High Speed Switching type” for PLC and to support the customers demand of higher switching capacity and performance of G3RV.
- G2RV (tcm:40-7199) compatible
- LED indicator built in SSR
- Push-in plus technology and accessories for easy wiring
Specifications & ordering info
| Product | Isolation | LED indicator | Mounting method | Number of phases | Operating voltage range, AC | Operating voltage range, DC | Supply voltage AC | Supply voltage DC | Rated operation current Ie at AC-1 | Switching at zero-crossing | Terminal type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 88-121 V | 2 A | Yes | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 110 VAC, Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 9.6-13.2 V | 2 A | Yes | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 12 VDC, Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 184-253 V | 2 A | Yes | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 230 VAC, Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 19.2-26.4 V | 19.2-26.4 V | 2 A | Yes | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 24 VAC/DC, Zero-cross |
|
|
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 19.2-26.4 V | 2 A | Yes | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 24 VDC, Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 38.4-52.8 V | 38.4-52.8 V | 2 A | Yes | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 48 VAC/DC, Zero-cross |
|
|
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 88-121 V | 2 A | No | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 110 VAC, Non Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 9.6-13.2 V | 2 A | No | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 12 VDC, Non Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 184-253 V | 2 A | No | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 230 VAC, Non Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 19.2-26.4 V | 19.2-26.4 V | 2 A | No | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 24 VAC/DC, Non Zero-cross |
|
|
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 19.2-26.4 V | 2 A | No | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 24 VDC, Non Zero-cross |
|
||
|
|
Phototriac | Yes | DIN rail | 1 | 75-264 V | 38.4-52.8 V | 38.4-52.8 V | 2 A | No | Push-in | Slimline SSR 6 mm, incl. socket, AC output TRIAC, 2 A, Push-in terminals, 48 VAC/DC, Non Zero-cross |
|
|
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 88-121 V | 3 A | Push-in | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 110 VAC |
|
|||
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 9.6-13.2 V | 3 A | Push-in | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 12 VDC |
|
|||
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 184-253 V | 3 A | Push-in | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 230 VAC |
|
|||
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 38.4-52.8 V | 38.4-52.8 V | 3 A | No | Push-in | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 24 VAC/DC |
|
|
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 19.2-26.4 V | 3 A | No | Push-in | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 24 VDC |
|
||
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 38.4-52.8 V | 38.4-52.8 V | 3 A | Push-in | Slimline SSR 6 mm, incl. socket, DC output MOSFET, 3 A, Push-in terminals, 48 VAC/DC |
|
||
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 19.2-26.4 V | 19.2-26.4 V | 3 A | Push-in | Slimline SSR 6 mm, incl. socket, High Speed Switching type, operate time 3 ms release time 21 ms, AC/DC output MOSFET, 3 A, Push-in plus terminals, 24 VAC/DC |
|
||
|
|
Photocoupler | Yes | DIN rail | 1 | 3-26.4 V | 19.2-26.4 V | 3 A | No | Push-in | Slimline SSR 6 mm, incl. socket, High Speed Switching type, operate time 0.2 ms release time 0.4 ms, DC output MOSFET, 3 A, Push-in plus terminals, 24 DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G3RV-ST
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G3RV-ST
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]