G3NE
Compact, low-cost, SSR switching 5 to 20A
This solid-state relay has a wide load voltage range: 75 to 264VAC. Both 100V and 200V loads can be handled with the same model. Dedicated, compact aluminum PCB and power elements are used. Its built-in varistor effectively absorbs external surges.
- 5-20A output current
- 75-264VAC output voltages
- Built-in varistor
- Quick-connect 110V input and 250V output terminals
Specifications & ordering info
| Product | Application | Number of phases | Mounting method | Terminal type | Complete with socket | LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operation current Ie at AC-1 | Supply voltage DC | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
ON/OFF control | 1 | Screw | Tab terminal | No | No | 100-240 V | 75-264 V | 20 A | 19.2-28.8 V | 19.2 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Compact SSR, 20A, 264 VAC max, zero cross over |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G3NE
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G3NE
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]