G3H / G3HD
Plug-in type SSR, shape and size compatible with LY mechanical power relay
This SSR is compatible in shape and size with the LY series of relays and is mounted on a DIN-rail using a socket.
- 3A output current
- 4 to 48VDC / 100 to 240VAC output voltages
- Compatible with LY electromechanical relays
- DIN-rail mounting via sockets
- Operation indicator to confirm input
Specifications & ordering info
| Product | Application | Number of phases | Mounting method | Terminal type | Complete with socket | LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operational voltage, DC | Operating voltage range, DC | Rated operation current Ie at AC-1 | Supply voltage DC | Control current max. | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Interface | 1 | With plug-in socket | Plug-in | No | Yes | 100-240 V | 75-264 V | 3 A | 19.2-28.8 V | 19.2 V | 1 V | 80 °C | -30 °C | Phototriac | No | Solid state relay, 100..240 VAC, 3 A, plug-in terminals, equipped with operation indicator, 24 VDC |
|
|||
|
|
Interface | 1 | With plug-in socket | Plug-in | No | Yes | 100-240 V | 75-264 V | 3 A | 5-24 V | 15 mA | 4 V | 1 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, 200VAC, 3A, plug-in, LED indicator |
|
||
|
|
Interface | 1 | With plug-in socket | Plug-in | No | Yes | 4-48 V | 3-52.8 V | 3 A | 5-24 V | 3 V | 1 V | 80 °C | -30 °C | Photocoupler | No | Solid state relay, 4 to 48 VDC, 3 A, plug-in terminals, equipped with operation indicator, 5 to 24 DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G3H / G3HD
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G3H / G3HD
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]