G3NA
Hockey puck style SSR with 5-90A output currents
All models feature the same compact dimensions to provide a uniform mounting pitch. A built-in varistor effectively absorbs external surges. The operation indicator enables monitoring operation.
- 5-90A output current
- 24-480VAC/5-200VDC output voltages
- Built-in varistor
- Operation indicator (red LED)
- Protective cover for greater safety
Specifications & ordering info
| Product | Application | Number of phases | Mounting method | Terminal type | Complete with socket | LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operational voltage, DC | Operating voltage range, DC | Rated operation current Ie at AC-1 | Product Height (unpacked) | Product Width (unpacked) | Product Depth (unpacked) | Supply voltage DC | Supply voltage AC | Control current max. | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
ON/OFF control | 1 | Screw | Screw | No | Yes | 24-240 V | 19-264 V | 5 A | 58 mm | 43 mm | 27 mm | 5-24 V | 7 mA | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting,zero crossing, 1-pole, 5 A, 24 to 240 VAC |
|
|||
|
|
ON/OFF control | 1 | Screw | Screw | No | No | 24-240 V | 19-264 V | 10 A | 58 mm | 43 mm | 27 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 10 A, 24 to 240 VAC |
|
||||
|
|
ON/OFF control | 1 | Screw | Screw | No | Yes | 24-240 V | 19-264 V | 10 A | 58 mm | 43 mm | 27 mm | 5-24 V | 7 mA | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 10 A, 24 to 240 VAC |
|
|||
|
|
ON/OFF control | 1 | Screw | Screw | No | No | 24-240 V | 19-264 V | 20 A | 58 mm | 43 mm | 27 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 20 A, 24 to 240 VAC |
|
||||
|
|
ON/OFF control | 1 | Screw | Screw | No | Yes | 24-240 V | 19-264 V | 20 A | 58 mm | 43 mm | 27 mm | 5-24 V | 7 mA | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 20 A, 24 to 240 VAC |
|
|||
|
|
ON/OFF control | 1 | Screw | Screw | No | No | 24-240 V | 19-264 V | 4 A | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Phototriac | Solid state relay, surface mounting, zero crossing, 1-pole, 25 A, 24 to 240 VAC |
|
||||||||
|
|
ON/OFF control | 1 | Screw | Screw | No | Yes | 24-240 V | 19-264 V | 25 A | 58.0 mm | 43.0 mm | 30.0 mm | 5-24 V | 7 mA | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 25 A, 24 to 240 VAC |
|
|||
|
|
ON/OFF control | 1 | Screw | Screw | No | No | 24-240 V | 19-264 V | 40 A | 58 mm | 43 mm | 27 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 40 A, 24 to 240 VAC |
|
||||
|
|
ON/OFF control | 1 | Screw | Screw | No | Yes | 24-240 V | 19-264 V | 40 A | 58 mm | 43 mm | 27 mm | 5-24 V | 7 mA | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 40 A, 24 to 240 VAC |
|
|||
|
|
ON/OFF control | 1 | Screw | Screw | No | No | 24-240 V | 19-264 V | 50 A | 58 mm | 43 mm | 27 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 50 A, 24 to 240 VAC |
|
||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 24-240 V | 19-264 V | 6 A | 58 mm | 43 mm | 27 mm | 5-24 V | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, surface mounting, zero crossing, 1-pole, 50 A, 5 to 24 VDC |
|
|||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 24-240 V | 19-264 V | 7 A | 58 mm | 43 mm | 30 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 75 A, 24 to 240 VAC |
|
||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 24-240 V | 19-264 V | 7 A | 58 mm | 43 mm | 30 mm | 5-24 V | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, surface mounting, zero crossing, 1-pole, 75 A, 24 to 240 VAC |
|
|||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 24-240 V | 19-264 V | 7 A | 58 mm | 43 mm | 30 mm | 5-24 V | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 90 A, 24 to 240 VAC |
|
||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 200-480 V | 180-528 V | 4 A | 58 mm | 43 mm | 27 mm | 5-24 V | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Solid state relay, surface mounting, zero crossing, 1-pole, 10 A, 200 to 480 VAC |
|
|||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 200-480 V | 180-528 V | 5-24 V | 4 V | 1 V | 80 °C | -30 °C | Phototriac | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 20 A, 200 to 480 VAC |
|
||||||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 200-480 V | 180-528 V | 4 A | 58 mm | 43 mm | 27 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 25 A, 200 to 480 VAC |
|
||||
|
|
ON/OFF control | 1 | Screw | Screw | No | No | 200-480 V | 180-528 V | 25 A | 58 mm | 43 mm | 27 mm | 5-24 V | 4 V | 1 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 25 A, 200 to 480 VAC |
|
||||
|
|
ON/OFF control | 1 | DIN rail/screw | Screw | No | No | 200-480 V | 180-528 V | 6 A | 58 mm | 43 mm | 30 mm | 100-240 V | 75 V | 20 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 50 A, 200 to 480 VAC |
|
||||
|
|
ON/OFF control | 1 | Screw | Screw | No | Yes | 200-480 V | 180-528 V | 50 A | 58 mm | 43 mm | 30 mm | 5-24 V | 5 mA | 4 V | 1 V | 80 °C | -30 °C | Photocoupler | Yes | Solid state relay, surface mounting, zero crossing, 1-pole, 50 A, 200 to 480 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G3NA
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G3NA
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]