G3NA-D210B-UTU 100-240VAC
Solid state relay, surface mounting, 1-pole, 10 A, 5 to 200 VDC
Specifications
Application | ON/OFF control |
Number of phases | 1 |
Mounting method | DIN rail/screw |
Terminal | Screw |
LED indicator | |
Rated operational voltage, DC | 5-200 V |
Operating voltage range, DC | 4-220 V |
Rated operation current Ie at AC-1 | 4 A |
Product Height (unpacked) | 58 mm |
Product Width (unpacked) | 43 mm |
Product Depth (unpacked) | 27 mm |
Supply voltage AC | 100-240 V |
Must operate voltage max. | 75 V |
Must release voltage min. | 20 V |
Maximum operating temperature | 80 °C |
Minimum operating temperature | -30 °C |