G3PH
High-power, load-control SSRs with high current of 75 or 150 A at 240 or 480 VAC
The G3PH high power SSRs are designed to switch heaters like alloyed metal heaters (NI-CR heaters f.i.) and lamp heaters (halogen heaters f.i.). It has a replaceable power cartridge in order to save maintenance costs. The easy-to-mount monoblock construction incorporates a heatsink.
- 75 or 150 A; 240 or 480 VAC
- Replacable power elements
- Built-in operation indicator
- Zero-cross and non zero-cross models available
- Surge-pass circuit
Specifications & ordering info
| Product | Application | Number of phases | Number of poles | Mounting method | Terminal type | Complete with socket | LED indicator | Rated operational voltage, AC | Operating voltage range, AC | Rated operation current Ie at AC-1 | Supply voltage DC | Control current max. | Must operate voltage max. | Must release voltage min. | Maximum operating temperature | Minimum operating temperature | Isolation | Switching at zero-crossing | Communication port(s) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
ON/OFF control | 1 | 1 | Screw | Screw | No | Yes | 180-480 V | 150-528 V | 75 A | 5-24 V | 5 mA | 4 V | 1 V | 80 °C | -30 °C | Photocoupler | Yes | Solid State Relay, surface mounting, max. load: 75 A, 180-480 VAC |
|
|
|
|
ON/OFF control | 1 | 1 | Screw | Screw | No | Yes | 180-480 V | 150-528 V | 150 A | 5-24 V | 5 mA | 4 V | 1 V | 80 °C | -30 °C | Photocoupler | Yes | None | Solid State Relay, surface mounting, max. load: 150 A, 180 to 480 VAC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts G3PH
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for G3PH
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]