Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to G3PF

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3PF

G3PF

“Intelligent” SSR with Built-in current transformer which enables Heater Burnout and SSR Shortcircuit Failure Detection.

The G3PF quickly detects heater burnout and SSR short-circuit failure, and information is provided to let you know which problem has occurred, which is ideal for applications where down time must be minimized.

  • Built-in Current Transformer (CT) helps reduce wiring steps.
  • Detects the burnout of any one of a group of heaters.
  • Detects the burnout of 3-phase heaters.
  • Detects SSR short-circuit failures.
  • Error detection level can be easily set with a switch.
  • Zero cross function.
  • Operation indicator.

Specifications & ordering info

Product Application Number of phases Mounting method Terminal type Complete with socket LED indicator Rated operational voltage, AC Operating voltage range, AC Rated operation current Ie at AC-1 Product Height (unpacked) Product Width (unpacked) Product Depth (unpacked) Supply voltage DC Control current max. Must operate voltage max. Must release voltage min. Maximum operating temperature Minimum operating temperature Isolation Switching at zero-crossing Functions Description
Solid-state relay 25 A, 100 to 240 VAC, with built in current transformer, M3 terminals, 1 alarm
Solid-state relay 25A, 100-240VAC, with built in current transformer, jack-in cage clamp terminals, 2 alarms
Solid-state relay 35 A, 100 to 240 VAC, with built in current transformer, M3 terminals, 1 alarm
Solid-state relay 35 A, 100 to 240 VAC, with built in current transformer, jack-in cage clamp terminals, 2 alarms
Solid-state relay 25A, 200 to 480 VAC, with built in current transformer, M3 terminals, 1 alarm
Solid-state relay 25A, 200-480VAC, with built in current transformer, jack-in cage clamp terminals, 2 alarms
Solid-state relay 25A, 200-480VAC, with built in current transformer, jack-in screw terminals, 2 alarms
Solid-state relay 35A, 200 to 480 VAC, with built in current transformer, M3 terminals, 1 alarm
Solid-state relay 35 A, 200 to 480 VAC, with built in current transformer, jack-in cage clamp terminals, 2 alarms
Solid-state relay 35A, 200-480VAC, with built in current transformer, jack-in screw terminals, 2 alarms
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts G3PF

jpg mac sgfr-319b-3 003 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for G3PF

By completing this form you can request a quotation. Your personal details will be handled confidentially.

jpg mac sgfr-319b-3 003 prod

Personal details

G3PF

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation