Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3PF-235B 24VDC

Solid-state relay 35 A, 100 to 240 VAC, with built in current transformer, M3 terminals, 1 alarm

Specifications

Application ON/OFF control
Mounting method DIN rail/screw
Terminal Screw
Complete with socket
LED indicator
Rated operational voltage, AC 100-240 V
Operating voltage range, AC 75-264 V
Control current max. 10 mA
Must operate voltage max. 9.6 V
Must release voltage min. 1 V
Maximum operating temperature 60 °C
Minimum operating temperature -20 °C
Isolation Phototriac
Functions HB/HS alarm for 1-phase heaters
Number of phases 1
Rated operation current Ie at AC-1 35 A
Product Height (unpacked) 100 mm
Product Width (unpacked) 55 mm
Product Depth (unpacked) 130 mm
Supply voltage DC 9.6-26.4 V
Switching at zero-crossing

Downloads