This product has been discontinued; production has ended on 2026-07-31.
Specifications
| Application | ON/OFF control, Power control |
| Number of phases | 1 |
| Mounting method | Screw |
| Terminal type | Screw |
| LED indicator | |
| Rated operational voltage, AC | 100-240 V |
| Operating voltage range, AC | 85-264 V |
| Rated operation current Ie at AC-1 | 20 A |
| Rated load current Close mounting | 20 A |
| Permissible I²t value | 400 A²s |
| Applicable heater capacity (AC1: resistive load) | 5 kW |
| Supply voltage DC | 1-5 V |
| Control current max. | 20 mA |
| Maximum operating temperature | 55 °C |
| Minimum operating temperature | -15 °C |
| Switching at zero-crossing |