Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3PW-A245EU-S

Single phase power controller, standard type, 45 A, screw terminals

Specifications

Application Power control
Number of phases 1
Mounting method Screw
Terminal Screw
LED indicator
Rated operational voltage, AC 100-240 V
Operating voltage range, AC 85-264 V
Rated operation current Ie at AC-1 45 A
Permissible I²t value 1600 A²s
Applicable heater capacity (AC1: resistive load) 11 kW
Supply voltage DC 1-5 V
Maximum operating temperature 55 °C
Minimum operating temperature -15 °C

Accessories

G32X-V2K External variable resistor, 2 kW, for G3PW power controller

Downloads