Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3PJ-215B-PU DC12-24

Solid-state relay, 1 phase, 15A, 24-240V AC, with heat sink, DIN rail mount, input voltage 12-24V DC with Push-in terminal

Specifications

Application Power control
Number of phases 1
Number of poles 1
Mounting method DIN rail/screw
Terminal Push-in, Screw
Complete with socket
LED indicator
Rated operational voltage, AC 24-240 V
Operating voltage range, AC 19-264 V
Rated operation current Ie at AC-1 18 A
Rated load current Close mounting 15 A
Permissible I²t value 260 A²s
Product Height (unpacked) 100 mm
Product Width (unpacked) 22.5 mm
Product Depth (unpacked) 100 mm
Supply voltage DC 12-24 V
Control current max. 7 mA
Must operate voltage max. 9.6 V
Must release voltage min. 1 V
Maximum operating temperature 80 °C
Minimum operating temperature -30 °C
Isolation Phototriac
Switching at zero-crossing

Downloads