K8DT-VS2TD
Monitoring relay 17.5mm wide, Single phase over or under voltage 1 to 150 V AC /DC, 1 x Transistor, 24 V AC/DC
Specifications
Functions | Voltage |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Setting range | 1 to 10 V AC/DC, 15 to 150 V AC/DC, 3 to 30 V AC/DC |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Output type | Transistor |
Contact description | Open collector |
Body color | Black |