K8AK-AS
Single-phase current relay
These single-phase current relays monitor over- and undercurrents. Manual resetting and automatic resetting are supported by one relay. The start-up lock and operating time can be set separately. The relay warning status is easily monitored with the LED indicator.
- Single-phase current relay
- In 22.5 mm wide industrial housing
- Under or over control
- Supply voltages: 24 VAC/DC, 100 to 240 VAC
- Easy wiring with ferrules
Specifications & ordering info
Product | Functions | Installation type | Terminal | Size | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | External current transformer | Description | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Current | DIN Rail | Screw | 22.5 mm | 100-240 V | Relay | SPDT | Black | No | Monitoring relay 22.5mm wide, Single phase over or under current 2 to 500mA AC or DC, One SPDT, 100-240 VAC |
|
|
|
Current | DIN Rail | Screw | 22.5 mm | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | No | Monitoring relay 22.5mm wide, Single phase over or under current 2 to 500mA AC or DC, One SPDT, 24VAC/DC |
|
|
Current | DIN Rail | Screw | 22.5 mm | 100-240 V | Relay | SPDT | Black | No | Monitoring relay 22.5mm wide, Single phase over or under current 0.1 to 8A AC or DC, One SPDT, 100-240 VAC |
|
|
|
Current | DIN Rail | Screw | 22.5 mm | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | No | Monitoring relay 22.5mm wide, Single phase over or under current 0.1 to 8A AC or DC, One SPDT, 24VAC/DC |
|
|
Current | DIN Rail | Screw | 22.5 mm | 100-240 V | Relay | SPDT | Black | Yes | Monitoring relay 22.5mm wide, Single phase over or under current 10 to 200A AC (External CT required), One SPDT,100-240 VAC |
|
How can we help you?
If you have a question or would like to ask for a quote, please contact us or send a request.
Contact Our Experts K8AK-AS
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for K8AK-AS
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download