Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8AK-AS1 100-240VAC

Monitoring relay 22.5mm wide, Single phase over or under current 2 to 500mA AC or DC, One SPDT, 100-240 VAC

Specifications

Functions Current
Installation type DIN Rail
Terminal Screw
Size 22.5 mm
Supply voltage AC 100-240 V
Output type Relay
Contact description SPDT
Body color Black
External current transformer

Downloads