K8DT-VW
Single-phase overvoltage/undervoltage relay
Detect abnormal voltages applies to equipment to protect against equipment failure. Monitor for overvoltages and undervoltages simultaneously with one relay.
- Monitor AC or DC voltages with one relay
- Settings for the operating value, hysteresis, and operating time
- Width of 17.5 mm to reduce space required in panels
- Push-in plus Technology that reduce wiring work
- UL listed for easy shipping to North America
- Double-insertion holes for crossover wiring (all terminals)
- Models added with transistor outputs for superior contact reliability
- RoHS compliant
Specifications & ordering info
| Product | Functions | Installation type | Terminal type | Size | Setting range | Supply voltage AC | Supply voltage DC | Output type | Contact description | Body color | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 1 to 10 V AC/DC, 15 to 150 V AC/DC, 3 to 30 V AC/DC | 100-240 V | Relay | SPDT | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 1 to 150 V AC /DC, 1 x SPDT, 100-240 VAC |
|
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 1 to 10 V AC/DC, 15 to 150 V AC/DC, 3 to 30 V AC/DC | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 1 to 150 V AC /DC, 1 x SPDT, 24 V AC/DC |
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 1 to 10 V AC/DC, 15 to 150 V AC/DC, 3 to 30 V AC/DC | 100-240 V | Transistor | Open collector | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 1 to 150 V AC /DC, 1 x Transistor, 100-240 VAC |
|
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 1 to 10 V AC/DC, 15 to 150 V AC/DC, 3 to 30 V AC/DC | 20.4-26.4 V | 20.4-26.4 V | Transistor | Open collector | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 1 to 150 V AC /DC, 1 x Transistor, 24 V AC/DC |
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC | 100-240 V | Relay | SPDT | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 20 to 600 V AC /DC, 1 x SPDT, 100-240 VAC |
|
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC | 20.4-26.4 V | 20.4-26.4 V | Relay | SPDT | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 20 to 600 V AC /DC, 1 x SPDT, 24 V AC/DC |
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC | 100-240 V | Transistor | Open collector | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 20 to 600 V AC /DC, 1 x Transistor, 100-240 VAC |
|
|
|
|
Over/under voltage | DIN rail | Push-in | 17.5 mm | 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC | 20.4-26.4 V | 20.4-26.4 V | Transistor | Open collector | Black | Monitoring relay 17.5mm wide, Single phase over and under voltage 20 to 600 V AC /DC, 1 x Transistor, 24 V AC/DC |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts K8DT-VW
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for K8DT-VW
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]