Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8DT-VW3TA

Monitoring relay 17.5mm wide, Single phase over and under voltage 20 to 600 V AC /DC, 1 x Transistor, 100-240 VAC

Specifications

Functions Over/under voltage
Installation type DIN rail
Terminal type Push-in
Size 17.5 mm
Setting range 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC
Supply voltage AC 100-240 V
Output type Transistor
Contact description Open collector
Body color Black

Accessories

Y92A-D1A Plastic cover for H3DT & K8DT

Downloads