K8DT-VW3CD
Monitoring relay 17.5mm wide, Single phase over and under voltage 20 to 600 V AC /DC, 1 x SPDT, 24 V AC/DC
Specifications
Functions | Over/under voltage |
Installation type | DIN Rail |
Terminal | Push-in |
Size | 17.5 mm |
Setting range | 20 to 200 V AC/DC, 30 to 300 V AC/DC, 60 to 600 V AC/DC |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Output type | Relay |
Contact description | SPDT |
Body color | Black |