Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to K8AK-AW

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

K8AK-AW

K8AK-AW

Single-phase current relay, window type

These single-phase current relays monitor over- and undercurrents. Manual resetting and automatic resetting are supported by one relay. The start-up lock and operating time can be set separately. The relay warning status is easily monitored with the LED indicator.

  • Single-phase current window relay
  • In 22.5 mm wide industrial housing
  • Under and over control
  • Supply voltages: 24 VAC/DC, 100 to 240 VAC
  • Easy wiring with ferrules

Specifications & ordering info

Ordering information

Measuring current

Supply voltage

Order code

2 to 20 mA AC/DC,
10 to 100 mA AC/DC,
50 to 500 mA AC/DC

24 VAC/DC

K8AK-AW1 24 VAC/DC

100 to 240 VAC

K8AK-AW1 100-240 VAC

0.1 to 1 A AC/DC,
0.5 to 5 A AC/DC

24 VAC/DC

K8AK-AW2 24 VAC/DC

100 to 240 VAC

K8AK-AW2 100-240 VAC

10 to 100 A AC,
20 to 200 A AC

24 VAC/DC

K8AK-AW3 24 VAC/DC

100 to 240 VAC

K8AK-AW3 100-240 VAC

Accessories

Current transformer

Input range

Applicable relay

Order code

 

10 to 100 A AC, 20 to 200 A AC

K8AK-AW3

K8AC-CT200L

Note: The K8AK-AW3 is designed to be used in combination with the K8AC-CT200L (direct input not possible)

Specifications

Ambient operating temperature

-20 to 60°C (with no condensation or icing)

Storage temperature

-25 to 65°C (with no condensation or icing)

Operating voltage range

85% to 110% of rated operating voltage

Rated power supply frequency

50/60 Hz±5 Hz (AC power supply)

Output relays
(1 × SPDT, normally closed operation)

Resistive load

5 A at 250 VAC or at 30 VDC

Maximum contact voltage

250 VAC or 30 VDC

Maximum contact current

5 A

Maximum switching capacity

1,250 VA, 150 W

Mechanical life

10,000,000 operations

Electrical life

50,000 operations at 5 A, 250 VAC or 30 VDC

Degree of protection

Terminal section: IP20

Case material

PC and ABS

Weight

Approx. 150 g

Operating power

Isolated power supply

2.0 VA/1.1 W max. at 24 VAC/DC, 4.6 VA max. at 100 to 240 VAC

Operate (SV)

Operating value setting range

10% to 100% of maximum measuring current

Operating value

100% operation at set value

Reset (HYS.)

Hysteresis

5% of operating value (fixed)

Resetting method

Manual reset/automatic reset (switchable)
Manual reset: Turn OFF operating power for 1 s or longer

Operating time (T)

0.1 to 30 s

Operating power ON lock (LOCK)

0 to 30 s (The startup lock timer starts when the input has reached approximately 30% or more of the set value.)

Note: Enabled only for overcurrent operation

Repeat error

Operating value

±0.5% full scale (at 25°C and 65% humidity, rated power supply voltage, DC or 50/60 Hz sine wave input)

Operating time

±50 ms (at 25°C and 65% humidity, rated power supply voltage)

Input frequency range

K8AK-AW1/-AW2

DC input or AC input (45 to 65 Hz)

K8AK-AW3

AC input (45 to 65 Hz)

Overload capacity

K8AK-AW1/-AW2

Continuous input at 120% of maximum input, 1 s at 150%

K8AK-AW3

Continuous input at 120%, 30 s at 200%, and 1 s at 600% with an OMRON CT (K8AC-CT200L)

Indicators

Power (PWR): Green LED, relay output (RY): Yellow LED, alarm outputs (ALM): Red LED

Applicable standards

Conforming standards

EN 60947-5-1
Installation environment (pollution level 2, installation category III)

EMC

EN 60947-5-1

Safety standards

UL 508 (Recognition), Korean Radio Waves Act (Act 10564), CSA and CCC

Size in mm (H × W × D)

90 × 22.5 × 100

How can we help you?

Want to know more about OMRON Industrial robots and robotics?

Request
Contact us

Contact me K8AK-AW

k8ak-aw2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for K8AK-AW

By completing this form, you can request a quotation. Please note that only a company email address is accepted.

k8ak-aw2 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads